IESNA:LM-63-2002
[TEST]P1056026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S350D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]651
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
402.5 398.7 396.9 393.5 389.4 384.1 377.4 369.5 361.3 351.5
341.4 330.9 319.3 306.9 294.2 281.1 267.2 253 239.1 224.5
209.9 194.9 179.9 164.9 149.9 134.5 119.2 103.8 87.3 73.1
57.7 44.6 31.1 19.1 8.6 1.5 0
402.5 403.6 401.4 396.9 390.5 382.6 373.3 362.4 350.8 338.4
324.5 310.3 294.9 279.2 263.1 246.6 229.7 212.5 195.2 178
160.8 143.5 126.3 109.1 92.2 75.3 60 45.7 32.6 22.1
15.7 10.1 5.6 3 1.5 0.7 0
402.5 400.2 395.4 387.9 378.1 366.5 353 338 321.5 303.9
285.2 265.7 245.5 225.2 205 184.8 164.5 145 126.3 107.9
90.3 74.2 59.6 46.1 36 29.6 23.6 18 13.5 9.7
7.1 5.2 3.7 2.6 1.5 0.7 0
402.5 400.6 393.5 384.1 371.8 357.1 340.7 321.9 300.9 278.8
256.3 233.5 210.6 188.1 166 145 125.2 106.4 88.8 72.3
58.1 47.6 39.7 33.7 27.4 21.7 16.9 13.1 10.1 7.9
6 4.9 3.4 2.2 1.5 0.7 0
402.5 401.4 395.4 384.9 371 354.9 336.5 315.9 293.4 270.2
245.8 223 197.9 176.1 154 133 113.6 95.6 78.3 63.3
52.1 43.5 37.1 30.7 24.7 19.5 15.4 12 9.7 7.5
5.6 4.5 3.4 2.2 1.5 0.7 0
